arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO LSS SK40 Ø14x200 Illustration similar

TENDO LSS SK40 Ø14x200

Hydraulic Expansion Toolholders

ID 205589

Availability on demand
TENDO LSS SK40 Ø14x200, Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO LSS
  • Toolholder interface: SK 40
  • Clamping diameter: 14 mm
  • Projecting length: 200 mm
  • Run-out accuracy: < 0.006 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 80 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO LSS
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 14 mm
D2 [mm] 24
D3 [mm] 34.2
D4 [mm] 50.25
D6 [mm] 20
L2 [mm] 46
L3 [mm] 10
L4 [mm] 40.5
L5 [mm] 131
L6 [mm] 180.9
G M10x1
Min. torque [Nm] 80
Weight [kg] 1.9

Version
Long, super slim design

Run-out accuracy
< 0.006 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length adjustment screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request