arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO LSS

TENDO LSS

Porte-outil expansible hydraulique
TENDO LSS repousse les limites, même dans les opérations les plus délicates, lors de l'usinage dans les angles les plus étroits et les parties des pièces difficilement accessibles. Grâce à sa grande stabilité et à sa rigidité radiale, le porte-outil ultra-fin convient parfaitement aux opérations d'alésage, de fraisage, de chanfreinage et d'usinage de finition.

Advantages – Your benefits

  • Long and slim – optimized interfering contours
    Excellent workpiece accessibility
  • Exact axial length pre-setting
    Length adjustment in the range of 0.01 mm accuracy, with adjustment travel of 10 mm
  • Excellent vibration damping
    Micro-blowouts are prevented, optimal workpiece surfaces, machine spindle protection, increased tool service life resulting in a reduction of costs
  • Permanent run-out and repeat accuracy ≤ 0.006 mm
    Even cutting action, increased tool service life, and reduced costs for regrinding or buying new tools
  • Micron-precise tool change within seconds without peripheral equipment
    Time saving through reduction of set-up time and no investment and energy costs due to additional clamping devices
  • Fine-balanced by default
    Suitable for high speeds with a balancing grade of G2.5 at 25,000 RPM
  • High level of flexibility
    Clamping of different diameters due to the use of slotted or coolant-proof intermediate sleeves
  • Dirt grooves for reliable torque transmission
    Dry clamping surfaces, by displacement of oil, grease or lubricant residues into the dirt groove
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE