AMC CON HSK-A 63 M16x50 L1=76
Thread Shank Adaptors, Conical
ID 23005035
AMC CON HSK-A 63 M16x50 L1=76, Toolholders
- Thread Shank Adaptors, Conical
- Series: Thread Shank Adaptors, Conical
- Toolholder interface: HSK-A 63
- Thread in clamping diameter: M16
- Projecting length: 76 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Información técnica
| Technology | Thread Shank Adaptors, Conical |
|---|---|
| Series | Thread Shank Adaptors, Conical |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Thread tightening bolt G | M16 |
| D2 [mm] | 29.0 |
| D3 [mm] | 34.0 |
| Projecting length L1 [mm]/[inch] | 76 mm / 3.0" |
| L4 [mm] | 12.0 |
| L5 [mm] | 50.0 |
| Weight [kg] | 0.9 |
| Coolant-proof | yes |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request