TRIBOS-M ER 20 Ø6x25.5
다각형 툴홀더
ID 1355016
본 상품은 단종되었으며, 한정된 기간 동안만 판매됩니다.
자세히 알아보고 여기에서 문의하세요.
TRIBOS-M ER 20 Ø6x25.5, 툴홀더
- 다각형 툴홀더
- 시리즈: TRIBOS-Mini
- 툴홀더 인터페이스: ER 20
- 클램핑 지름: 6 mm
- 투영 길이: 32.7 mm
- 흔들림 정확도: 2.5 x D의 0.01mm 이하
- 최소 토크: 4.5 Nm
기술 세부 정보
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | ER 20 |
| Toolholder standard | ISO 15488-A |
| Clamping diameter D1 | 6 mm |
| ER clamping size | ER 20 |
| D2 [mm] | 9.0 |
| D3 [mm] | 10.0 |
| L [mm] | 57.0 |
| Projecting length L1 [mm]/[inch] | 32,7 mm / 1.3" |
| L4 [mm] | 22.5 |
| L5 [mm] | 25.5 |
| G | M8x1 |
| Min. torque [Nm] | 4.5 |
| Weight [kg] | 0.23 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
Version
Rotationally symmetrical design
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory
Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request
Individual
Additional sizes and customized designs are available upon request