arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M HSK-A 40 Ø1.5x50 Illustration similar

TRIBOS-M HSK-A 40 Ø1.5x50

Polygonal toolholders

ID 225922

In stock
TRIBOS-M HSK-A 40 Ø1.5x50, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-Mini
  • Toolholder interface: HSK-A 40
  • Clamping diameter: 1.5 mm
  • Projecting length: 50 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface HSK-A 40
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 1.5 mm
D2 [mm] 9.0
D3 [mm] 11.0
D4 [mm] 32.0
Projecting length L1 [mm]/[inch] 50 mm / 2.0"
L4 [mm] 22.5
L5 [mm] 23.4
L6 [mm] 30.0
Weight [kg] 0.23
Standard length yes

型号
最适合轻质金属切削操作 – 考虑其径向力

回转精度
2.5 x D 处 ≤ 0.003 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

刀具柄部质量
h6

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

冷却剂供应
带冷却液管螺纹

长度调节螺钉
不带轴向长度调节螺钉

单独
可按照客户要求,提供其他尺寸和订制设计