TRIBOS-S HSK-E 25 Ø8x50
Polygonal toolholders
ID 205252
Inquire now
This product can only be requested online.
TRIBOS-S HSK-E 25 Ø8x50, Toolholders
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: HSK-E 25
- Clamping diameter: 8 mm
- Projecting length: 50 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 12 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-E 25 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 13.0 |
| D3 [mm] | 15.1 |
| Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
| L2 [mm] | 38.5 |
| L4 [mm] | 35.0 |
| L5 [mm] | 36.8 |
| L6 [mm] | 40.0 |
| Min. torque [Nm] | 12.0 |
| Weight [kg] | 0.15 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request