TRIBOS-S HSK-F 63 Ø25x75
IDnr. 202376
- Polygonale gereedschapshouders
- Reeksen: TRIBOS-S
- Scheidingvlak met de gereedschaphouder: HSK-F 63
- Klemdiameter: 25 mm
- Uitstekende lengte: 75 mm
- Uitloopnauwkeurigheid: < 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 170 Nm
Technische gegevens
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 25 mm |
| D2 [mm] | 35.0 |
| D3 [mm] | 38.1 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| L2 [mm] | 55.0 |
| L4 [mm] | 40.0 |
| L5 [mm] | 49.0 |
| Min. torque [Nm] | 170.0 |
| Weight [kg] | 0.75 |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request