TRIBOS-S HSK-F 63 Ø6x80
Polygonal toolholders
ID 203341
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
TRIBOS-S HSK-F 63 Ø6x80, Toolholders
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: HSK-F 63
- Clamping diameter: 6 mm
- Projecting length: 80 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.9 |
| D3 [mm] | 13.1 |
| D4 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 37.2 |
| L6 [mm] | 54.0 |
| G | M5 |
| Min. torque [Nm] | 5.0 |
| Weight [kg] | 0.65 |
| Standard length | yes |
Version
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request