arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL BT-DC40 Ø20x63 Illustration similar

WEL BT-DC40 Ø20x63

WELDON End Mill Holders

ID 1409441

Availability on demand
WEL BT-DC40 Ø20x63, Toolholders
  • WELDON End Mill Holders
  • Series: WELDON
  • Dual Contact variant
  • Toolholder interface: BT-DC 40
  • Clamping diameter: 20 mm
  • Projecting length: 63 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON End Mill Holders
Series WELDON
Toolholder interface BT-DC 40
Clamping diameter D1 20 mm
D2 [mm] 52
D6 [mm] 39.5
Projecting length L1 [mm] 63
L2 [mm] 53
L4 [mm] 36
G1 M16
Weight [kg] 1.37
Dual Contact variant yes

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request