WEL BT-DC40 Ø8x50
ID 1428130
- WELDON end mill holders
- Series: WELDON
- Dual Contact variant
- Toolholder interface: BT-DC 40
- Clamping diameter: 8 mm
- Projecting length: 50 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | WELDON end mill holders |
---|---|
Series | WELDON |
Toolholder interface | BT-DC 40 |
Clamping diameter D1 | 8 mm |
D2 [mm] | 28 |
D6 [mm] | 19.5 |
L2 [mm] | 35 |
L4 [mm] | 23 |
G1 | M8 |
Weight [kg] | 1.06 |
Dual Contact variant | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request