arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WHI SCAPTO C6 Ø6x75 Illustration similar

WHI SCAPTO C6 Ø6x75

Whistle Notch mountings

ID 23003881

Availability on demand
WHI SCAPTO C6 Ø6x75, Toolholders
  • Whistle Notch mountings
  • Series: Whistle Notch mountings
  • Toolholder interface: SCHUNK CAPTO C6
  • Clamping diameter: 6 mm
  • Projecting length: 75 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping screw and length adjustment screw
Technology Whistle Notch mountings
Series Whistle Notch mountings
Toolholder interface SCHUNK CAPTO C6
Toolholder standard ISO 26623-1
Clamping diameter D1 6 mm
D2 [mm] 25
D6 [mm] 14.5
Projecting length L1 [mm]/[inch] 75 mm / 3.0"
L2 [mm] 36.5
L3 [mm] 10
L4 [mm] 50.5
G M5
G1 M6
Weight [kg] 0.995
These product variants are suitable for both milling as well as turning centers

Version
For clamping tools with cylindrical shanks as per DIN 1835E/6359HE

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Includes clamping screw and length adjustment screw

Individual
Additional sizes and customized designs are available upon request