SINO-R HSK-A 63 Ø32x116
Expansion toolholder
ID 209539
SINO-R HSK-A 63 Ø32x116, Toolholders
- Expansion toolholder
- Series: SINO-R
- Toolholder interface: HSK-A 63
- Clamping diameter: 32 mm
- Projecting length: 116 mm
- Run-out accuracy: ≤ 0,005 mm measured in the clamping bore
- Balancing grade: G6.3 at 15,000 RPM or Umax < 1 gmm
- Min. torque: 800 Nm
Technical details
| Technology | Expansion toolholder |
|---|---|
| Series | SINO-R |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 65.0 |
| D3 [mm] | 69.85 |
| D6 [mm] | 55.85 |
| Projecting length L1 [mm]/[inch] | 116 mm / 4.6" |
| L2 [mm] | 61.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 47.0 |
| L5 [mm] | 90.0 |
| G | M10x1 |
| Min. torque [Nm] | 800.0 |
| Weight [kg] | 1.6 |
| Coolant-proof | yes |
| Standard length | yes |
型号
适合于重型铣削和螺纹铣削
回转精度
≤ 0.005 mm,在夹持孔内测量
平衡等级
转速为 15,000 RPM 时动平衡等级达到 G6.3 或 Umax < 1 gmm
刀具柄部质量
h6
减径套
使用减径套可夹持柄部直径不同的刀具
RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片
MQL (微量润滑)
如有需要,可提供 MQL (微量润滑)设计
刀柄更换
对于自动更换刀柄
长度调节螺钉
不带轴向长度调节螺钉
单独
可按照客户要求,提供其他尺寸和订制设计