MFRS
Magnetische klauwplaten met vierkante pooltechnologie
Produits alternatifs :
方形磁极吸盘具有非常高的夹持力,适用于铣削应用,可作为强力金属切削加工的理想夹持方案,一次装夹可实现五面加工。
Description
Advantages – Your benefits
- 5-sided workpiece machining in one set-up
Higher accuracy by setting up once and at best accessibility of the machine spindle - Even permanent magnetic clamping force across the entire workpiece
Low deformation and vibration clamping of the workpieces - Low vibration clamping
Improved surfaces and significantly increased precision - Deformation-free clamping
No deformation and internal forces in the workpiece due to the clamping force - Patented status display
Secure clamping and maximum process reliability - Control unit compatible with machine control system
Can also be used in automated applications - Mono-block design
Compact and robust design with high rigidity - The modular principle
Depending on the application or type of machine, the magnetic chucks can be combined or extended in accordance with the modular design principle - Clamping within a few seconds
Shortest possible setup times and a resulting increase in productivity - State-of-the-art electropermanent technology for one-time energy supply for MAG/DEMAG process
Energy-efficient and reliable clamping of the workpieces - Large selection of accessories
Optimal adaptation possibilities in the respective clamping task
Options and special information
- Three square pole sizes for highly individual workpiece clamping
The magnetic chucks are each available in three different square pole dimensions. This offers the possibility of individually adjusting the magnetic chuck to its specific clamping task within a larger range of clamping tasks. The decisive factors are the thickness, weight, surface, geometry, and dimensions of the workpiece being machined. - Magnetic chuck type MFRS-A1
MFRS-A1 magnetic chucks with a high compact performance of acting magnetic force are generally sufficient for 80% of all applications. - Magnetic chuck type MFRS-A2
MFRS-A2 magnetic chucks have an even higher density of magnetic field penetrating into the workpiece. These are used primarily for workpieces with very uneven surfaces (die-cast and forged parts) and thus a larger air gap, as more magnetic field lines stay in contact with the workpiece.