arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KEH plus 01 220V/50Hz Illustration similar

KEH plus 01 220V/50Hz

Control unit

ID 420655

Low stock
Standard magnetic clamping technology

Product features:
  • Control unit for the KEH plus modular system
  • Magnet type: ALNiCO + Neodym
  • To suit all magnetic chucks of type MFRS2, MFPS, MEF, MFRS, and MFR
  • Without low residual magnetism cycle
  • Control of the SCHUNK status display
  • To control one magnetic chuck
Technical data:
  • Dimensions: 350 x 300 x 130 mm
  • Number of channels: 1
  • Weight: 9.5 kg
Electrical connection:
  • Electrical connection: 220 V / 50 Hz
Communication interfaces
  • 3-PIN PLC Easy connection
  • 78-PIN PLC connection (high-end automation)
L [mm] 350.0
B [mm] 300.0
H [mm] 130.0
Connection 1x 4-PIN
Number of channels 1.0
Magnetic chuck control Up to 1
Mains voltage 220 V / 50 Hz
Weight [kg] 9.5