arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KEH plus 02 400V/50Hz Illustration similar

KEH plus 02 400V/50Hz

Control unit

ID 420651

Low stock
Standard magnetic clamping technology

Product features:
  • Control unit for the module KEH plus system
  • Magnet type: ALNiCO + Neodym
  • To suit all magnetic chucks of type MFRS2, MFPS, MFRS, and MFR
  • Without low residual magnetism cycle
  • Control of the SCHUNK status display
  • To control up to two magnetic chucks
Technical data:
  • Dimensions: 350 x 300 x 130 mm
  • Number of channels: 2
  • Weight: 10 kg
Electrical connection:
  • Electrical connection: 400 V / 50 Hz
  • Safeguardng: 32 A
Communication interfaces
  • 3-PIN PLC Easy connection
  • 78-PIN PLC connection (high-end automation)
L [mm] 350.0
B [mm] 300.0
H [mm] 130.0
Connection 1x ILME
Number of channels 2.0
Magnetic chuck control Up to 2
Mains voltage 400 V / 50 Hz
Weight [kg] 10.0

Scope of delivery
Control unit with magnetic foil on the rear, connection cable 32A with connection plug (5 meters), connection cable for PLC easy (5 meters), operating manual and CE declaration of conformity; without connection cable, without hand-held remote control and without PLC box and cable