WZS GZB-S Ø20 Ø6 KD/RS
刀具刃磨刀柄的减径套
ID 207968
WZS GZB-S Ø20 Ø6 KD/RS, Intermediate sleeves for tool grinding toolholders
- With radial safety bore
- Clamping diameter: 6 mm
- Length: 50.5 mm
Technical details
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S KD/RS |
| Toolholder interface | WZS GZB-S Ø 20 KD/RS |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 24.0 |
| D4 [mm] | 4.0 |
| L2 [mm] | 43.0 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.1 |
Version
With radial safety bore
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request