AFS3 138 MMS
Accessories for the standard quick-change pallet systems
ID 1325646
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Magnetic monitoring segment
- Monitoring of the positions "open" and "clamped"
- Monitoring pallet presence
- Suitable for: Module Ø 138
- Threaded connection: M4
- Mains voltage: 24 V DC
- Weight: 0.15 kg
Technical details
| Počet upínacích kuliček | 121.0 |
|---|---|
| Závit | M4 |
| Vlastní hmotnost [kg] | 0.15 |