arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBC 100-35-11

GBC 100-35-11

Serrated jaw

ID 1373267

Low stock
Mordazas superiores, estándar

Propiedades del producto:
  • Mordaza, desbastada
  • Interfaz 1: W-100-1
Datos técnicos:
  • Dimensiones: 100 x 35 x 11 mm
  • Peso: 0.4 kg
Ancho [mm] 100.0
Profundidad [mm] 11.0
Altura [mm] 35.0
Grupo Unidad
Peso [kg] 0.4

Material suministrado
Mordaza superior, tornillos de sujeción