arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GFA 100-35-10

GFA 100-35-10

ばね葉引き込みジョー

ID 1373301

トップジョー、標準

特長:
  • ばね葉引き込みジョー
  • インターフェース1: W-100-1
テクニカルデータ:
  • 寸法: 100 x 35 x 10 mm
  • 重量: 0.13 kg
Breite [mm] 100.0
Tiefe [mm] 10.0
Höhe [mm] 35.0
Gebinde Stück
Gewicht [kg] 0.13

Lieferumfang
Aufsatzbacke, Befestigungsschrauben