arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKQ 160-1 图片仅供参考

SKQ 160-1

标准手动夹持系统的附件

ID 1423759

In stock
标准手动夹持系统的附件

产品特性:
  • 角控制台
  • 从机床工作台提起夹紧装置,增强了操作性。
  • 适用于: KSC3 160
技术参数:
  • 宽度: 197 mm
  • 高度: 100 mm
  • 重量: 13 kg
Length [mm] 320.0
Width [mm] 197.0
Height [mm] 100.0
Weight [kg] 13.0

Scope of delivery
Angular console