arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKQ 80/125-1 Illustration similar

SKQ 80/125-1

Accessories for the manual clamping systems standard

ID 1363520

Low stock
Accessories for the manual clamping systems standard

Product features:
  • Angular console
  • For lifting off the clamping device from the machine table and increased accessibility.
  • Suitable for: KSC3 80-130, 80-190, 125-160
Technical data:
  • Width: 156 mm
  • Height: 70 mm
  • Weight: 6 kg
Length [mm] 250.0
Width [mm] 156.0
Height [mm] 70.0
Weight [kg] 6.0

标配范围
角控制台