arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PEB 50-34-6 Illustration similar

PEB 50-34-6

Accessories for standard magnetic clamping technology

ID 1311954

In stock
Accessoires voor standaard magnetische klemtechnologie

Productkenmerken
  • 6-weg poolbock
Technische gegevens
  • Afmetingen: 170,3 x 110 x 34 mm
  • Poolveld: 6-weg (2 x 3)
  • Poolschroefdraad: M8
  • Gewicht: 5 kg
Lengte [mm] 170.0
Breedte [mm] 110.0
Hoogte [mm] 34.0
Gewicht [kg] 5.0

Levering
Poolblok, bevestigingsschroeven