SBS-G-C 500
Accessories lathe chucks standard
Ident.-Nr. 8704561
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NC 500-160
- Weight: 5.9 kg
Technische Details
| ØA [mm] | 160.0 |
|---|---|
| B [mm] | 49.0 |
| K | - |
| Gewicht [kg] | 5.9 |