arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
FFV Z155-A5 Illustration similar

FFV Z155-A5

Standard adapter plate

ID 836011

交货期可咨询
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z155
  • Machine side: ISO 702-1 Nr. 5
Technical data:
  • Chuck pitch circle: 180 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 31.5 mm
  • Through-hole: 79.6 mm
  • Weight: 3.7 kg
Chuck side Z155
Machine side ISO 702-1 Nr. 5
Chuck pitch circle [mm] 180.0
Spindle pitch circle [mm] 104.8
Height [mm] 31.5
Through-hole [mm] 79.6
Weight [kg] 3.7

Scope of delivery
Adapter plate, mounting screws