HAT 5
Accessories for the standard quick-change pallet systems
ID 40102043
Inquire now
This product can only be requested online.
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Bracket for protection covers SDE 138
- Dimensions: 200 x 367 x 20 mm
- Material: Plastic
- Color: Black
Technical details
Length [mm] | 200 |
---|---|
Width [mm] | 367 |
Height [mm] | 20 |
Material | Plastic |
Color | Black |
Scope of delivery
Bracket for protection cover, 4 magnetic bases for machine fitting, operating manual