arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ASL 1-G1/8 Illustration similar

ASL 1-G1/8

Accessories for the standard quick-change pallet systems

ID 1327465

In stock
Accessories for the standard quick-change pallet systems

Product features:
  • Connection strip with quick ventilation
  • Connection: 1x G1/8
  • Suitable for: NSL3 200, 300-200, 400, 600, 800
Technical data:
  • Dimensions: 56 x 34 x 62,6 mm
  • Actuation pressure: 6 bar
  • Weight: 0.2 kg
Connection 1x G1/8
Actuation pressure [bar] 6.0
Weight [kg] 0.2

Scope of delivery
Connection block, coupling mechanics