arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VBK-5 1xIL-3x4P Illustration similar

VBK-5 1xIL-3x4P

Accessories for standard magnetic clamping technology

ID 420682

Accessories for standard magnetic clamping technology

Discontinuation information:
  • End-of-sales date: 2025-06-30
  • Replaced by: 1610972
Product features:
  • Connection cable 1xILME / 3x4-PIN for max. three magnetic chucks
  • To install between control unit KEH plus and magnetic chuck
  • To control up to three magnetic chucks
  • With a metal and plastic sheath for protection against hot chips
Technical data:
  • Cable length: 5 m
Cable length [m] 5.0

Scope of delivery
Connection cable, operating manual