vario M0 200
Standard expansion arbor
ID 8704867
Standard expansion arbor
Product features:
Product features:
- Expansion arbor
- Suitable for: ROTA-S plus 2.0 200
- Max. rotational speed: 4800 1/min
- Max. clamping force: 42 kN
- Max. actuation moment: 15 Nm
- Clamping range: 20 - 28 mm
- Covering range: ± 0.25 mm
- Max. clamping length: 22 mm
- Weight: 4.7 kg
- The expansion arbor can only be used in combination with ROTA-S plus 2.0 with ground taper
기술 세부 정보
| Expansion arbor for | ROTA-S plus 2.0 200 |
|---|---|
| Min. clamping Ø [mm] | 20.0 |
| Max. clamping Ø [mm] | 28.0 |
| Max. clamping force [kN] | 42.0 |
| Max. actuation moment [Nm] | 15.0 |
| Max. rotational speed [1/min] | 4800.0 |
| Covering range [mm] | ± 0.25 |
| Max. clamping length [mm] | 22.0 |
| Weight [kg] | 4.7 |
Scope of delivery
Vario M arbor, actuating jaws, fixing screws, operating manual; no segmented clamping sleeves (on request)