arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG-W 35-35-10.5

GBG-W 35-35-10.5

Grip jaw

ID 430718

Availability on demand
Top jaws, standard

Product features:
  • Jaw, grip reversable
  • Interface 1: W-40
Technical data:
  • Dimensions: 35 x 35 x 10,5 mm
  • Number of grid holes: 11
  • Weight: 0.1 kg
Width [mm] 35
Depth [mm] 10.5
Height [mm] 35
Bundle piece
Weight [kg] 0.1

Scope of delivery
Top jaw, fastening screws