SSH-SL SW12-260
Accessories lathe chucks standard
ID 8704921
Accessories lathe chucks standard
Product features:
Product features:
- Hexagon actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- With ejection mechanism
- Long version.
- Suitable for: ROTA-S plus 2.0 160, 200; ROTA-M flex 2+2 260, 315
- Wrench size: 12
- Length: 260 mm
- Weight: 0.73 kg
Technical details
Sechskant | 12.0 |
---|---|
Länge [mm] | 260.0 |
Gewicht [kg] | 0.73 |