arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MDN 3-2 Illustration similar

MDN 3-2

Accessories for the standard quick-change pallet systems

ID 471102

Ready for shipment from stock
Accessories for the standard quick-change pallet systems

Product features:
  • Modular media feed-through
  • For retrofitting of NSL3 and NSL plus clamping stations
Technical data:
  • Dimensions: 59,9 x 29,9 x 38,4 mm
  • Distance between interfaces: 30 mm
  • Actuation force, coupling interface: 100 N
  • Weight: 0.27 kg
Length [mm] 59.9
Width [mm] 29.9
Height [mm] 38.4
Distance between interfaces [mm] 30
Actuation force, coupling interface [N] 100
Weight [kg] 0.27

Scope of delivery
Media transfer unit, fastening screws for both fastening situations, cylindrical pins, cover caps, sealing plugs