SBS-S-W 215
Accessories lathe chucks standard
ID 8703164
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with spray nozzles
- To protect the chuck kinematics against the ingress of chips and coolant
- The coolant can be applied directly to the workpiece by means of an integrated spray nozzle
- Suitable for: ROTA THW plus 215-66
- Diameter: 32 mm
- Weight: 1.7 kg
Technical details
| ØA [mm] | 66.0 |
|---|---|
| B [mm] | 5.0 |
| ØC [mm] | 32.0 |
| ØD [mm] | 32.0 |
| F [mm] | 47.0 |
| ØG [mm] | 46.0 |
| K | M16x1.5 |
| Weight [kg] | 1.7 |