arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-CG3-B 80-40-28 图片仅供参考

SGWB-CG3-B 80-40-28

反爪

ID 1514368

标准型系统卡爪

产品特性:
  • 硬质合金反转爪夹持,可移动
  • 适用于: KSC3 80
技术参数:
  • 尺寸: 80 x 40 x 28 mm
  • 夹持台阶: 3 mm
  • 重量: 1.25 kg
Width [mm] 80.0
Depth [mm] 40.0
Height [mm] 28.0
Bundle piece
Weight [kg] 1.25

Scope of delivery
System jaw, fastening screws