arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-CG5-B 125-57-33 Illustration similar

SGWB-CG5-B 125-57-33

Reversal jaws grip

ID 1514376

In stock
System jaws, standard

Product features:
  • Reversal jaw carbide-grip, movable
  • Suitable for: KSC3 125
Technical data:
  • Dimensions: 125 x 57 x 33 mm
  • grip step: 5 mm
  • Weight: 1.7 kg
Width [mm] 125.0
Depth [mm] 57.0
Height [mm] 33.0
Bundle piece
Weight [kg] 1.7

Scope of delivery
System jaw, fastening screws