SGWB-CG5-B 160-81-50
Reversal jaws grip
ID 1497022
System jaws, standard
Product features:
Product features:
- Reversal jaw carbide-grip, movable
- Interface 1: W-160
- Suitable for: KSC3 160
- Dimensions: 160 x 81 x 50 mm
- grip step: 5 mm
- Weight: 3.3 kg
Technical details
| Width [mm] | 160.0 |
|---|---|
| Depth [mm] | 81.0 |
| Height [mm] | 50.0 |
| Weight [kg] | 3.3 |
Scope of delivery
System jaw, fastening screws