SGWB-G3-B 125-59-40
Reversal jaws grip
ID 430387
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Interface 1: W-125-1
- Suitable for: KSC3 125
- Dimensions: 125 x 59 x 40 mm
- grip step: 3 mm
- Weight: 1.7 kg
Technical details
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 59.0 |
| Height [mm] | 40.0 |
| Bundle | piece |
| Weight [kg] | 1.7 |
Scope of delivery
System jaw, fastening screws; without top jaws