SGWB-G3-B 40-40.3-28
Reversal jaws grip
ID 1514379
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Suitable for: KSC3 80
- Dimensions: 40 x 40,3 x 28 mm
- grip step: 3 mm
- Number of grid holes: 12
- Weight: 0.4 kg
Technical details
Width [mm] | 40 |
---|---|
Depth [mm] | 40.3 |
Height [mm] | 28 |
Max. clamping force [kN] | 15 |
Bundle | piece |
Weight [kg] | 0.4 |
Scope of delivery
System jaw, fastening screws