arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-B 80-40.3-28

SGWB-G3-B 80-40.3-28

Reversal jaws grip

ID 432715

Low stock
System jaws, standard

Product features:
  • Reversal jaw grip, movable
  • Interface 1: W-80-1
  • Suitable for: KSC 80, KSC-D 80, KSC-F 80, KSC-K 80
Technical data:
  • Dimensions: 80 x 40,3 x 28 mm
  • grip step: 3 mm
  • Weight: 0.5 kg
Width [mm] 80.0
Depth [mm] 40.3
Height [mm] 28.0
Bundle piece
Weight [kg] 0.5

Scope of delivery
System jaw, fastening screws