arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-F 160-81-50

SGWB-G3-F 160-81-50

Reversal jaws grip

ID 432624

In stock
System jaws, standard

Product features:
  • Reversible grip jaw, fixed
  • Interface 1: W-160
  • Suitable for: KSC3-K 160, KSC-F 160
Technical data:
  • Dimensions: 160 x 81 x 50 mm
  • grip step: 3 mm
  • Weight: 3.2 kg
Width [mm] 160.0
Depth [mm] 81.0
Height [mm] 50.0
Bundle piece
Weight [kg] 3.2

Scope of delivery
System jaw, fastening screws