SGWB-G5-B 125-57-33
Reversal jaws grip
ID 1514365
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Suitable for: KSC3 125
- Dimensions: 125 x 57 x 33 mm
- grip step: 5 mm
- Weight: 1.2 kg
Technical details
| Breite [mm] | 125.0 |
|---|---|
| Tiefe [mm] | 57.0 |
| Höhe [mm] | 33.0 |
| Gebinde | Stück |
| Gewicht [kg] | 1.2 |
Lieferumfang
Systembacke, Befestigungsschrauben