SGWB-G5-B 160-81-50
Reversal jaws grip
ID 1522330
System jaws, standard
Product features:
Product features:
- Reversal jaw grip, movable
- Interface 1: W-160
- Suitable for: KSC3 160
- Dimensions: 160 x 81 x 50 mm
- grip step: 5 mm
- Weight: 3.25 kg
Technical details
| Largeur [mm] | 160.0 |
|---|---|
| Profondeur [mm] | 81.0 |
| Hauteur [mm] | 50.0 |
| Offre groupée | stuk |
| Poids [kg] | 3.25 |
Etendue de la livraison
Mors du système, vis de fixation