arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G5-B 80-41.5-28 Illustration similar

SGWB-G5-B 80-41.5-28

Reversal jaws grip

ID 1514364

Low stock
System jaws, standard

Product features:
  • Reversal jaw grip, movable
  • Suitable for: KSC3 80
Technical data:
  • Dimensions: 80,4 x 41,5 x 28 mm
  • grip step: 5 mm
  • Weight: 0.5 kg
Width [mm] 80.0
Depth [mm] 41.5
Height [mm] 28.0
Bundle piece
Weight [kg] 0.5

Scope of delivery
System jaw, fastening screws