arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-GL-B 80-40-28 Illustrazione simile

SGWB-GL-B 80-40-28

Grip ganasce reversibili

ID 1514377

Delivery time on request
Ganasce base, standard

Caratteristiche del prodotto:
  • Grip ganascia reversibile, mobile
  • Per il serraggio di pezzi prestampati
  • Adatto per: KSC3 80
Dati tecnici:
  • Dimensioni: 80 x 40 x 28 mm
  • gradino di presa: 3 mm
  • Peso: 0.5 kg
Šířka [mm] 80.0
Hloubka [mm] 28.0
Výška [mm] 40.0
Svazek kus
Vlastní hmotnost [kg] 0.5

Rozsah dodávky
Systémová čelist, upevňovací šrouby