arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-SG5-B 80-40.3-28 Illustration similar

SGWB-SG5-B 80-40.3-28

Reversal jaws grip

ID 1514366

Availability on demand
System jaws, standard

Product features:
  • Reversal jaw grip, movable
  • Suitable for: KSC3 80
Technical data:
  • Dimensions: 80 x 40,3 x 28 mm
  • grip step: 5 mm
  • Number of grid holes: 12
  • Weight: 0.43 kg
Width [mm] 80
Depth [mm] 40.3
Height [mm] 28
Bundle piece
Weight [kg] 0.43

Scope of delivery
System jaw, fastening screws