SP 200-5
Clamping inserts
ID 194144
SP 200-5, Clamping inserts
- Height H: 10 mm
- Length L: 25.5 mm
- Width B: 25 mm
- Thread G: M6
Technical details
Height H [mm] | 10 |
---|---|
Length L [mm] | 25.5 |
Width B [mm] | 25 |
Thread G | M6 |