SP 500-2
Clamping inserts
ID 194113
SP 500-2, Clamping inserts
- Height H: 14 mm
- Length L: 34.5 mm
- Width B: 60 mm
- Thread G: M8
Technical details
Height H [mm] | 14 |
---|---|
Length L [mm] | 34.5 |
Width B [mm] | 60 |
Thread G | M8 |