GBS-G5 125-40-11.5
Stepped jaw
ID 1373334
Top jaws, standard
Product features:
Product features:
- Stepped jaw, grip 5 mm
- Interface 1: W-125-1
- Dimensions: 125 x 40 x 11,5 mm
- grip step: 5 mm
- Number of grid holes: 12
- Weight: 0.39 kg
Technical details
Width [mm] | 125 |
---|---|
Depth [mm] | 11.5 |
Height [mm] | 40 |
Bundle | piece |
Weight [kg] | 0.39 |
Scope of delivery
Top jaw, fastening screws