arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G5 65-22-8 Illustration similar

GBS-G5 65-22-8

Stepped jaw

ID 1465122

In stock
Top jaws, standard

Product features:
  • Stepped jaw, grip 5 mm
  • Interface 1: W-65-1
Technical data:
  • Dimensions: 65 x 22 x 8 mm
  • grip step: 5 mm
  • Weight: 0.1 kg
Width [mm] 65.0
Depth [mm] 8.0
Height [mm] 22.0
Bundle piece
Weight [kg] 0.1

Scope of delivery
Top jaw, fastening screws