GWU-4 65-11
Accessories for the manual clamping systems standard
ID 490758
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 65 mm
- 1 Set = 2 pieces
- Suitable for: KSM2 90
- Width: 65 mm
- Height: 11 mm
- Weight: 0.3 kg
Technical details
| Width [mm] | 65.0 |
|---|---|
| Height [mm] | 11.0 |
| Weight [kg] | 0.3 |
Scope of delivery
1 set of workpiece supports