GWU-4 90-17
Accessories for the manual clamping systems standard
ID 490762
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 90 mm
- 1 Set = 2 pieces
- Suitable for: KSM2 90
- Width: 90 mm
- Height: 17 mm
- Weight: 0.3 kg
Technical details
| Width [mm] | 90.0 |
|---|---|
| Height [mm] | 17.0 |
| Weight [kg] | 0.3 |
Scope of delivery
1 set of workpiece supports